PUMP DR SHAFT S/A
105050-000
Tools105050-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 1.370 |
| Product height mm | 34.798 |
| Product length in | 12.390 |
| Product length mm | 314.706 |
| Product width in | 1.370 |
| Product width mm | 34.798 |