PUMP DR SHAFT S/A
105058-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.500 |
| Product height mm | | 38.100 |
| Product length in | | 13.420 |
| Product length mm | | 340.868 |
| Product width in | | 1.495 |
| Product width mm | | 37.973 |