MOTOR DRIVE SHAFT S/A
105070-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.000 |
| Product height mm | | 76.200 |
| Product length in | | 12.390 |
| Product length mm | | 314.706 |
| Product width in | | 3.000 |
| Product width mm | | 76.200 |