![Hose Fittings 10504B-106 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F215495%2FID433158250718-0101_preview.jpg&w=1920&q=75)
Weatherhead by Danfoss
10508B-104Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10508B-104Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Low pressure shop or service air lines.Often used for low pressure lube and oil lines |
| Brand | Weatherhead by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | H0105, H0106, H115, H116 |
| Compatible tube OD | .25 in |
| Construction style | Reusable |
| End gender 1 | Male |
| End Size 1 | 1/4 IN |
| End type 1 | PTF SAE Short |
| End type 2 | Line/Hose/Tube |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Hex Size 1 | .56 in |
| Hose cut-off factor | .73 in |
| Hose dash size | -4 |
| Inside diameter | .38 in |
| Item type | Fitting Assembly |
| Outside diameter | .56 in |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | .5 lb |
| Packaged Width | 6.75 in |
| Product Height | .56 in |
| Product Length/Depth | 1.7 in |
| Product material | Brass |
| Product Type | Field Attachable Hose Fittings |
| Product Volume | .533 in³ |
| Product Weight | .06 lb |
| Product Width | .56 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 1/4-18 |
| Trade Name | 105 B Series |
| UNSPSC | 27121701 |
| UPC | 757522595001 |