
Winner by Danfoss
10510-22-08SR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
10510-22-08SR
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | .5 in |
| Construction style | Crimp |
| End gender 1 | Male |
| End gender 2 | Male |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hose cut-off factor | .92 in |
| Hose dash size | -8 |
| Outside diameter | .55 in |
| Product Height | 1.091 in |
| Product material | 304 Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Weight | .3256 lb |
| Product Width | .945 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M22x1.5 |
| Trade Name | 2-Piece |