GASKET, CHARGE PUMP
105106-002
Tools105106-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 4.510 |
| Product height mm | 114.554 |
| Product length in | 0.040 |
| Product length mm | 1.016 |
| Product material | Rubber |
| Product width in | 4.960 |
| Product width mm | 125.984 |
| Thickness IN | 0.0400 |