Product specifications
Characteristic | Value | Description |
|---|---|---|
| Backup hex size IN | 1.480 | |
| Backup hex size MM | 38.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10511Y-36-16BHSR | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.480 | |
| End Type 1 | MALE JE METRIC | Male JE metric |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.402 | |
| Hose size | -16 | -16 |
| Product height in | 1.490 | |
| Product height mm | 37.846 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M36X2 | M36x2 |
