Product specifications
Characteristic | Value | Description |
|---|---|---|
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10511Y-42-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End connection torque | 207-227 LB-FT(280-308 NM) | 207-227 lb-ft(280-308 Nm) |
| End Type 1 | MALE JE METRIC | Male JE metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.730 | |
| Hose cut off factor MM | 43.942 | |
| Hose size | -16 | -16 |
| Product height in | 1.730 | |
| Product height mm | 43.942 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.730 | |
| Product width mm | 43.942 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread size 1 | M42X2 | M42x2 |
