Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.260 | |
| A dimension MM | 133.604 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10513-52-20XZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End Type 1 | MALE JE METRIC | Male JE metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.070 | |
| Hose cut off factor MM | 52.578 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.940 | |
| Inside diameter MM | 23.876 | |
| Product height in | 2.160 | |
| Product height mm | 54.864 | |
| Product length in | 5.270 | |
| Product length mm | 133.858 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M52X2 | M52x2 |
