Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
105218-000
BACK-UP RING
105218-000
Where to buy
Export PDF
Tools
Add to comparison
105218-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.508
Product height mm
12.903
Product length in
0.508
Product length mm
12.903
Product width in
0.049
Product width mm
1.245