Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
105329-600
VLV BLOCK S/A-MOTOR54/64
105329-600
Where to buy
Export PDF
Tools
Add to comparison
105329-600
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.480
Product height mm
62.992
Product length in
4.031
Product length mm
102.387
Product width in
3.860
Product width mm
98.044