Danfoss Airflex
105482-MIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
105482-MIN
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Can Making Machinery, Commercial Laundry Equipment, Metal Forming Machinery, Oil Field Machinery, Printing Machinery, Rubber Processing Machinery, Tire Building Machinery | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | CB | |
| Configuration | Single Element | |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 5 in | |
| Inertia | 52 lb/ft² | |
| Item type | Clutch | |
| Maximum Speed | 1550 RPM | |
| Product Height | 23.5 in | |
| Product Length/Depth | 23.5 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Constricting Clutches and Brakes | |
| Product Volume | 3661.418 in³ | |
| Product Weight | 74 lb | |
| Product Width | 6.63 in | |
| Size | 16 | |
| Static Torque - Forward | 35200 LB.IN@75 PSI | |
| Sub-brand | Airflex | |
| Trade Name | CB Series |