Danfoss Airflex
105504-MIN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
105504-MIN
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Can Making Machinery|Commercial Laundry Equipment|Metal Forming Machinery|Oil Field Machinery|Printing Machinery|Rubber Processing Machinery|Tire Building Machinery | |
| Brand | Danfoss | |
| Clutch-Brake Application | Pressure Set | |
| Clutch-Brake Type | CB | |
| Configuration | Dual Application | |
| Feature | Rugged tire-like constricting tubeForce applied uniformly at optimum radiusWide range of torque capacity | |
| Friction Width | 5 in | |
| Item type | Clutch | |
| Product Height | 28 in | |
| Product Length/Depth | 28 in | |
| Product material | Carbon steel and Neoprene | |
| Product Type | Constricting Clutches and Brakes | |
| Product Volume | 17396.96 in³ | |
| Product Weight | 554 lb | |
| Product Width | 22.19 in | |
| Size | 20 | |
| Sub-brand | Airflex | |
| Trade Name | CB Series |