CHARGE PUMP S/A
105553-022
Tools105553-022 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Charge pump sub assembly |
| Product height in | 4.560 |
| Product height mm | 115.824 |
| Product length in | 5.530 |
| Product length mm | 140.462 |
| Product material | Cast iron |
| Product width in | 4.960 |
| Product width mm | 125.984 |