CHARGE PUMP S/A
105554-022
Tools105554-022 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.650 |
| Product height mm | 143.510 |
| Product length in | 5.070 |
| Product length mm | 128.778 |
| Product material | Aluminum |
| Product width in | 5.500 |
| Product width mm | 139.700 |