BOLT-MOUNTING-product-details

BOLT-MOUNTING

105663-350


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Drive designHEXHex
Product length in3.695
Product length mm93.853
Thread size5/16-185/16-18