5/16-18 HEX HD SCREW  G8-product-details

5/16-18 HEX HD SCREW G8

105663-375


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Drive designHex
Product length in3.945
Product length mm100.203
Thread size5/16-18