Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
105781-028
L.P. RELIEF VALVE S/A
105781-028
Tools
Add to comparison
Add to comparison
105781-028
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Package contents
Low pressure relief valve
Product height in
1.580
Product height mm
40.132
Product length in
3.212
Product length mm
81.585
Product width in
1.580
Product width mm
40.132