CHECK VALVE S/A
105807-000
Tools105807-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.720 |
| Product height mm | | 18.288 |
| Product length in | | 2.415 |
| Product length mm | | 61.341 |
| Product width in | | 0.720 |
| Product width mm | | 18.288 |