Danfoss Airflex
105837
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
105837
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Conveyors, Drag Lines, Hoists, Power Shovels, Stamping Presses | |
| Brand | Danfoss | |
| Clutch-Brake Application | Spring Set | |
| Clutch-Brake Type | CSA | |
| Dynamic Torque - Forward | 13000 in lb | |
| Dynamic Torque - Reverse | 2200 in lb | |
| Feature | Protects expensize equipmentAutomatically engages in a power lossSafer for operators | |
| Friction Width | .31 in | |
| Item type | Brake | |
| Maximum Speed | 1200 RPM | |
| Product Height | 17.65 in | |
| Product Length/Depth | 25.24 in | |
| Product Type | Spring Applied Drum Brakes | |
| Product Volume | 4134.556 in³ | |
| Product Weight | 75 lb | |
| Product Width | 9.281 in | |
| Size | 9 | |
| Static Torque - Forward | 9000 LB.IN | |
| Static Torque - Reverse | 2200 in lb | |
| Sub-brand | Airflex | |
| Trade Name | CSA Series |