
Danfoss Airflex
105877
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
105877
Product specifications
Characteristic | Value |
|---|---|
| Application | Conveyors, Drag Lines, Hoists, Power Shovels, Stamping Presses |
| Brand | Danfoss |
| Clutch-Brake Application | Spring Set |
| Clutch-Brake Type | CTE |
| Dynamic Torque - Forward | 81900 in lb |
| Dynamic Torque - Reverse | 79600 in lb |
| Feature | Protects expensize equipmentAutomatically engages in a power lossSafer for operators |
| Friction Width | .38 in |
| Item type | Brake |
| Maximum Speed | 1200 RPM |
| Product Height | 34.875 in |
| Product Length/Depth | 26.875 in |
| Product Type | Spring Applied Drum Brakes |
| Product Volume | 8669.707 in³ |
| Product Weight | 180 lb |
| Product Width | 9.25 in |
| Size | 18 |
| Static Torque - Forward | 69000 LB.IN |
| Static Torque - Reverse | 57600 in lb |
| Sub-brand | Airflex |
| Trade Name | CTE Series |