Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.300 | |
| A dimension MM | 134.620 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10592-42-16XZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.440 | |
| Drop dimension MM | 87.38 | |
| End connection hex size IN | 1.810 | |
| End connection torque | 170-192 LB-FT(230-260 NM) | 170-192 lb-ft(230-260 Nm) |
| End size 1 | -42 | -42 |
| End Type 1 | MALE JE METRIC | Male JE metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.110 | |
| Hose cut off factor MM | 78.994 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 19.812 | |
| Product height in | 3.440 | |
| Product height mm | 87.376 | |
| Product length in | 5.310 | |
| Product length mm | 134.874 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 5.310 | |
| Product width mm | 134.874 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M42X2 | M42x2 |