Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
105EC00007A
EEA-EDC-436-D1-33
105EC00007A
Tools
Add to comparison
Add to comparison
105EC00007A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
5.060
Product length in
7.550
Product length mm
191.770
Product width in
1.590
Product width mm
40.386