Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | EEAPAM513D33 | |
| Package contents | AMPLIFIER | Amplifier |
| Product height in | 5.060 | |
| Product length in | 7.550 | |
| Product length mm | 191.770 | |
| Product width in | 1.590 | |
| Product width mm | 40.386 |