Danfoss logo
EEA-PAM-535-C-33, EEAPAM535C33-product-details

EEA-PAM-535-C-33, EEAPAM535C33

105EC00042A

Model code: EEAPAM535C33


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1EEAPAM535C33
Package contentsAMPLIFIERAmplifier
Product height in5.060
Product length in7.550
Product length mm191.770
Product width in1.590
Product width mm40.386