EEA-PAM-568-B-33, EEAPAM568B33-product-details

EEA-PAM-568-B-33, EEAPAM568B33

105EC00064A

Model code: EEAPAM568B33


Tools

Product specifications

Characteristic
Value
Description
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1EEAPAM568B33
Product height in5.060
Product length in7.550
Product length mm191.770
Product width in1.590
Product width mm40.386