Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
105EC00075A
EEA-PAM-581-B-33, EEAPAM581B33
105EC00075A
Model code:
EEAPAM581B33
Where to buy
Export PDF
Tools
Add to comparison
105EC00075A
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Model Code 1
EEAPAM581B33
Product height in
5.060
Product length in
7.550
Product length mm
191.770
Product width in
1.590
Product width mm
40.386