Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 105X2-BG | |
| End size 2 | -2 | -2 |
| End type 2 | MALE 45 DEGREE INVERTED FLARE | Male 45 degree inverted flare |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.312 | |
| Hex size 1 MM | 7.9 | |
| Item type | NUT | Nut |
| Product height in | 0.312 | |
| Product height mm | 7.937 | |
| Product length in | 0.520 | |
| Product length mm | 13.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 105 | 105 |
| Product width in | 0.312 | |
| Product width mm | 7.937 | |
| Thread sealant | NO | No |
| Thread size 2 | 5/16-28 UN | 5/16-28 UN |
