Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | 105X3-BG | |
| End size 1 | -3 | -3 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.354 | |
| Hex size 1 MM | 9.0 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 105 | 105 |
