Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 105X4 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE INVERTED FLARE | Male inverted flare |
| Finish plating | ZINC | Zinc |
| Hex size 1 IN | 0.433 | |
| Hex size 1 MM | 11.000 | |
| Item type | NUT | Nut |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 105 | 105 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789258458 |