
Danfoss Char-Lynn
106-1072-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
106-1072-006
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Port Dimension | n/a |
| Brand | Danfoss |
| Check valve function | Yes |
| Design code | 06 |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port |
| Dust seal | n/a |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Front bearing type | n/a |
| Geometric displacement [cm3/r [in3/r]] | 101.6 [6.20] |
| Hydraulic valve function | None |
| Main port dimension | Port A: 0.500 inch & Port B: 0.625 inch drilled hole, 3 x 3/8 - 16 UNC-2B block mounting threads |
| Main port style | Sideport - staggered |
| Main port thread type | Manifold |
| Model Code | M02062AD00AB0100010000000AAAAF |
| Model Code | M02062AD00AB0100010000000AAAAF |
| Motor function | Standard |
| Motor Series | 2000 Series |
| Motor size | 100 |
| Motor type | Short |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.4, 127.0, 13.6 [4.00 x 0.25, 5.00, 0.54] - Spec. Component |
| Mounting flange type | 4 Bolt - Short |
| Name Tag | Danfoss name tag |
| Orbital gearwheel set | Standard |
| Orbital gearwheel set type | Geroler |
| Packaging | Single pack |
| Paint information | n/a |
| Painted | No |
| Product Height | 4.69 in |
| Product Length/Depth | 5.22 in |
| Product Type | Disc Geroler |
| Product Volume | 114.82 in³ |
| Product Weight | 16.5 lb |
| Product Width | 4.69 in |
| Rear bearing type | n/a |
| Seal Kit | 61259-000 |
| Sensor | None |
| Shaft dimension | n/a |
| Shaft Key | n/a |
| Shaft Seal | n/a |
| Shaft type | None |
| Special Features Assembly | Standard |
| Special features hardware | Spec. Component |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |
| Valve system | Disc valve with valve drive |