
Danfoss Char-Lynn
106-1125-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
106-1125-006
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings |
| Model Code | M02096BN39AG0200010000000BCAAF |
| Product Height | 6.2 in |
| Product Length/Depth | 5.47 in |
| Product Type | Disc Geroler |
| Product Volume | 210.267 in³ |
| Product Weight | 17.5 lb |
| Product Width | 6.2 in |
| Sub-brand | Char-Lynn |
| Trade Name | 2000 Series |