Danfoss Char-Lynn
106-1173-006
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
106-1173-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Port Dimension | n/a | |
| Brand | Danfoss | |
| Check valve function | Yes | |
| Design code | 06 | |
| Drain Port Dimension | 7/16 - 20 UNF-2B SAE O-Ring port | |
| Dust seal | n/a | |
| Feature | Standard, wheel or bearingless configurationsLowest pressure drop motor in the industryHighly-efficient Geroler motor provides energy savings | |
| Front bearing type | n/a | |
| Geometric displacement [cm3/r [in3/r]] | 244.3 [14.91] | |
| Hydraulic valve function | None | |
| Main port dimension | Port A: 0.500 inch & Port B: 0.625 inch drilled hole, 3 x 3/8 - 16 UNC-2B block mounting threads | |
| Main port style | Sideport - staggered | |
| Main port thread type | Manifold | |
| Model Code | M02149AD00AB0100010000000AAAAF | |
| Model Code | M02149AD00AB0100010000000AAAAF | |
| Motor function | Standard | |
| Motor Series | 2000 Series | |
| Motor Size | 245 | |
| Motor type | Short | |
| Mounting flange dimension [pilot dia x height, bolt circle dia, hole [mm [inch]]] | 101.6 x 6.4, 127.0, 13.6 [4.00 x 0.25, 5.00, 0.54] - Spec. Component | |
| Mounting flange type | 4 Bolt - Short | |
| Name Tag | Danfoss name tag | |
| Orbital gearwheel set | Standard | |
| Orbital gearwheel set type | Geroler | |
| Packaging | Single pack | |
| Paint information | n/a | |
| Painted | No | |
| Product Height | 4.69 in | |
| Product Length/Depth | 6.09 in | |
| Product Type | Disc Geroler | |
| Product Volume | 133.956 in³ | |
| Product Weight | 20.5 lb | |
| Product Width | 4.69 in | |
| Rear bearing type | n/a | |
| Seal Kit | 61259-000 | |
| Sensor | None | |
| Shaft dimension | n/a | |
| Shaft Key | n/a | |
| Shaft Seal | n/a | |
| Shaft type | None | |
| Special Features Assembly | Standard | |
| Special features hardware | Spec. Component | |
| Sub-brand | Char-Lynn | |
| Trade Name | 2000 Series | |
| Valve system | Disc valve with valve drive |