FAN 8" - 5 BLADE CW
106014-000
Tools106014-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.000 |
| Product height mm | 203.200 |
| Product length in | 1.960 |
| Product length mm | 49.784 |
| Product width in | 8.000 |
| Product width mm | 203.200 |