Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
106016-000
FAN 7" - 10 BLADE CCW
106016-000
Tools
Add to comparison
Add to comparison
106016-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
7.000
Product height mm
177.800
Product length in
1.210
Product length mm
30.734
Product width in
7.000
Product width mm
177.800