POWER LIMITER VALVE
106121-700
Tools106121-700 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.220 |
| Product height mm | 56.388 |
| Product length in | 0.625 |
| Product length mm | 15.875 |
| Product material | Carbon steel |
| Product width in | 0.625 |
| Product width mm | 15.875 |