Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 5.030 | |
| Item type | GASKET | Gasket |
| Product height in | 6.300 | |
| Product height mm | 160.020 | |
| Product length in | 0.016 | |
| Product length mm | 0.406 | |
| Product width in | 6.300 | |
| Product width mm | 160.020 | |
| Thickness IN | 0.016 |
