Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106363
SLEEVE
106363
Where to buy
Export PDF
Tools
Add to comparison
106363
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.344
Product height mm
34.138
Product length in
2.062
Product length mm
52.375
Product width in
1.344
Product width mm
34.138