Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106364
VALVE
106364
Where to buy
Export PDF
Tools
Add to comparison
106364
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.249
Product height mm
31.725
Product length in
0.469
Product length mm
11.913
Product width in
1.249
Product width mm
31.725