106402
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
106402
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes and configurations |
| Main Port Connections | SAE |
| Product Diameter | 2.0028 in |
| Product Height | 2.0028 in |
| Product Length/Depth | 12.39 in |
| Product material | Steel |
| Product Type | None |
| Product Volume | 49.699 in³ |
| Product Width | 2.0028 in |
| Sub-brand | None |
| Trade Name | None |