Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 4.600 | |
| Product height mm | 116.840 | |
| Product length in | 4.600 | |
| Product length mm | 116.840 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.250 | |
| Product width mm | 6.350 |
