Danfoss
106470
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
106470
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Conduit material | High Carbon |
| Conduit Size | 3/8 IN |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Push/Pull Controls |
| Knob color/finish | Red |
| Knob height | 2 IN |
| Knob lettering | None |
| Knob material | Plastic |
| Knob shape | Round |
| Knob travel | 4.5 IN |
| Packaged Height | 4.016 in |
| Packaged Length | 13.504 in |
| Packaged Volume | 732.35 in³ |
| Packaged Weight | .906 lb |
| Packaged Width | 13.504 in |
| Product Length/Depth | 304.5 in |
| Product Type | Cable Controls |
| Product Weight | 3.48 lb |
| Sub-brand | None |
| Thread size | 1/2"–20 |
| Trade Name | None |
| UNSPSC | 40183100 |
| UPC | 725975757031 |
| Wire diameter | 0.088 IN |