Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106475-000
SPRING, COMPRESSION
106475-000
Where to buy
Export PDF
Tools
Add to comparison
106475-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.648
Product height mm
16.459
Product length in
2.230
Product length mm
56.642
Product width in
0.648
Product width mm
16.459