
Danfoss
1064X6X8X6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1064X6X8X6
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Tee |
| Application | Temperature control circuits, test apparatus, lubricant, coolant lines, pneumatic circuits, vacuum and fluid systems |
| Brand | Danfoss |
| End gender 1 | Male |
| End gender 2 | Male |
| End Gender 3 | Male |
| End Size 1 | 3/8 IN |
| End Size 2 | 1/2 IN |
| End Size 3 | 1/2 IN |
| End type 1 | Barb |
| End type 2 | Barb |
| End Type 3 | Barb |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Item type | Barb Male/Barb Male/Barb Male Tee Adapter |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.02875 lb |
| Packaged Width | 6.75 in |
| Product Height | 1 in |
| Product Length/Depth | 1.52 in |
| Product material | Brass |
| Product Type | Union Tee |
| Product Volume | .044 in³ |
| Product Weight | .029 lb |
| Product Width | .029 in |
| Sub-brand | None |
| Thread sealant | No |
| Trade Name | Mini-Barb |
| Tube OD 1 | .19 in |
| Tube OD 2 | .31 in |
| Tube OD 3 | .19 in |
| UNSPSC | 40183100 |
| UPC | 725975730171 |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |