Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106524-000
MAGNETIC_PICKUP
106524-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
106524-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.927
Product height mm
23.546
Product length in
2.725
Product length mm
69.215
Product width in
0.927
Product width mm
23.546