PIN
106529-000
Tools106529-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 0.185 |
| Product height mm | | 4.699 |
| Product length in | | 1.101 |
| Product length mm | | 27.965 |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | | 0.185 |
| Product width mm | | 4.699 |