CHARGE PUMP
106532-022
Tools106532-022 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Charge pump sub assembly |
| Product height in | 6.340 |
| Product height mm | 161.036 |
| Product length in | 5.200 |
| Product length mm | 132.080 |
| Product material | Cast iron |
| Product width in | 2.095 |
| Product width mm | 53.213 |