Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106608-000
ROTATING GROUP S/A 46
106608-000
Where to buy
Export PDF
Tools
Add to comparison
106608-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
4.550
Product height mm
115.570
Product length in
4.260
Product length mm
108.204
Product width in
4.550
Product width mm
115.570