Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106642
RING SNAP
106642
Where to buy
Export PDF
Tools
Add to comparison
106642
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.630
Product height mm
16.002
Product length in
0.037
Product length mm
0.940
Product width in
0.630
Product width mm
16.002