Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
106811-000
NUT
106811-000
Tools
Add to comparison
Add to comparison
106811-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
0.750
Product height mm
19.050
Product length in
0.400
Product length mm
10.160
Product width in
0.750
Product width mm
19.050